Accessories, Connection kits resistive cables

19400126

ANSCHLGAR. M/KLEM Z.VERB.VON FLEXIB.KALT, Used for product: DEVIpipeguard™ (B); DEVIiceguard™ (B); DEVIpipeguard™ LSZH; DEVIhotwatt™; DEVIiceguard™ (T)

Product details

Gross weight 0.041 Kilogram
Net weight 0.04 Kilogram
Volume 0.638 Liter
EAN 5703435002810

 

Application Pipe / tank frost protection
Roof frost protection
Domestic hot water
Approval CE
CE evaluated Yes
Certification company CE
China RoHS compliance Yes
Description ANSCHLGAR. M/KLEM Z.VERB.VON FLEXIB.KALT
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Yes
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Package depth [mm] 250 mm
Package height [mm] 170 mm
Package width [mm] 30 mm
Packing quantity 1
Product description ANSCHLGAR. M/KLEM Z.VERB.VON FLEXIB.KALT
Product group Accessories
Type Connection kits resistive cables
UK RoHS compliance Yes
UNSPSC CODE 40101830
Used for product DEVIpipeguard™ (B)
DEVIhotwatt™
DEVIpipeguard™ LSZH
DEVIiceguard™ (B)
DEVIiceguard™ (T)
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality