Accessories, Connection kits resistive cables
19400100
ANSCHL.GARN. F. PO ESTERGEHA.,PG13,5M EN, Used for product: DEVIpipeguard™ (B); DEVIiceguard™ (B); DEVIpipeguard™ LSZH; DEVIhotwatt™; DEVIiceguard™ (T)
ANSCHL.GARN. F. PO ESTERGEHA.,PG13,5M EN, Used for product: DEVIpipeguard™ (B); DEVIiceguard™ (B); DEVIpipeguard™ LSZH; DEVIhotwatt™; DEVIiceguard™ (T)
Gross weight | 0.052 Kilogram |
Net weight | 0.051 Kilogram |
Volume | 0.384 Liter |
EAN | 5703435002797 |
Gross weight | 0.052 Kilogram |
Net weight | 0.051 Kilogram |
Volume | 0.384 Liter |
EAN | 5703435002797 |
Application |
Pipe / tank frost protection Roof frost protection Domestic hot water |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | ANSCHL.GARN. F. PO ESTERGEHA.,PG13,5M EN |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
Package depth [mm] | 250 mm |
Package height [mm] | 165 mm |
Package width [mm] | 25 mm |
Packing quantity | 1 |
Product description | ANSCHL.GARN. F. PO ESTERGEHA.,PG13,5M EN |
Product group | Accessories |
Type | Connection kits resistive cables |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIpipeguard™ (B) DEVIhotwatt™ DEVIpipeguard™ LSZH DEVIiceguard™ (B) DEVIiceguard™ (T) |
Warranty type | 2-year product warranty |
Application |
Pipe / tank frost protection Roof frost protection Domestic hot water |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | ANSCHL.GARN. F. PO ESTERGEHA.,PG13,5M EN |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
Package depth [mm] | 250 mm |
Package height [mm] | 165 mm |
Package width [mm] | 25 mm |
Packing quantity | 1 |
Product description | ANSCHL.GARN. F. PO ESTERGEHA.,PG13,5M EN |
Product group | Accessories |
Type | Connection kits resistive cables |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIpipeguard™ (B) DEVIhotwatt™ DEVIpipeguard™ LSZH DEVIiceguard™ (B) DEVIiceguard™ (T) |
Warranty type | 2-year product warranty |