ABN Actuator, Flexible, Supply voltage [V] AC: 230, NO, 1 m

193B2149

Actuator ABN-FBH 230V NO

Product details

Gross weight 0.115 Kilogram
Net weight 0.115 Kilogram
Volume 0.358 Liter
EAN 5702425082559

 

Actuator type ABN-FBH
Cable length [m] 1 m
Connection size Flexible
Description Actuator ABN-FBH 230V NO
IP protection class IP54
Power consumption [W] 1 W
Product group ABN-FBH
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 8e26f954-ad08-4e08-a2a5-aa651124456b
Set accessories no adapter
Supply voltage [V] AC 230 V
Type ABN Actuator
Valve function NO

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality