ABN-FBH, Adapter- Alpha Actuator VA50 HK - M30X1.5 Honeywell, Cassaniga, Frese valve connection
193B2132
Adapter- Alpha Actuator VA50 HK - M30X1.5 Honeywell, Cassaniga, Frese valve connection
Adapter- Alpha Actuator VA50 HK - M30X1.5 Honeywell, Cassaniga, Frese valve connection
Gross weight | 0.015 Kilogram |
Net weight | 0.015 Kilogram |
EAN | 5702420089010 |
Gross weight | 0.015 Kilogram |
Net weight | 0.015 Kilogram |
EAN | 5702420089010 |
Actuator type | Alpha |
Brand | Honeywell, Cassaniga, Frese |
Connection size | M 30 x 1.5 |
Connection types | High version (heating/cooling) |
Description | Adapter- Alpha Actuator VA50 HK - M30X1.5 Honeywell, Cassaniga, Frese valve connection |
Heating control type | Adapter |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Set accessories | VA50 HK |
Type | Adapter for ABN |
Actuator type | Alpha |
Brand | Honeywell, Cassaniga, Frese |
Connection size | M 30 x 1.5 |
Connection types | High version (heating/cooling) |
Description | Adapter- Alpha Actuator VA50 HK - M30X1.5 Honeywell, Cassaniga, Frese valve connection |
Heating control type | Adapter |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Set accessories | VA50 HK |
Type | Adapter for ABN |