ABN-FBH, Adapter for Alpha Actuator VA57H - Gripp, Orkli valve connection
193B2014
Adapter for Alpha Actuator VA57H - Gripp, Orkli valve connection
Adapter for Alpha Actuator VA57H - Gripp, Orkli valve connection
Gross weight | 0.019 Kilogram |
Net weight | 0.018 Kilogram |
Volume | 0.05 Liter |
EAN | 5702420066349 |
Gross weight | 0.019 Kilogram |
Net weight | 0.018 Kilogram |
Volume | 0.05 Liter |
EAN | 5702420066349 |
Actuator type | Alpha |
Brand | Gripp, Orkli |
Connection size | M 28 x 1.5 |
Connection types | High version |
Description | Adapter for Alpha Actuator VA57H - Gripp, Orkli valve connection |
Heating control type | Adapter |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Set accessories | VA57 H |
Type | Adapter for ABN |
Actuator type | Alpha |
Brand | Gripp, Orkli |
Connection size | M 28 x 1.5 |
Connection types | High version |
Description | Adapter for Alpha Actuator VA57H - Gripp, Orkli valve connection |
Heating control type | Adapter |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Set accessories | VA57 H |
Type | Adapter for ABN |