ABN-FBH, Adapter for Alpha Actuator VA70H - Comap (M28 x 1,5), Universa valve connection
193B2011
Adapter for Alpha Actuator VA70H - Comap (M28 x 1,5), Universa valve connection
Adapter for Alpha Actuator VA70H - Comap (M28 x 1,5), Universa valve connection
Gross weight | 0.017 Kilogram |
Net weight | 0.017 Kilogram |
Volume | 0.039 Liter |
EAN | 5702420066318 |
Gross weight | 0.017 Kilogram |
Net weight | 0.017 Kilogram |
Volume | 0.039 Liter |
EAN | 5702420066318 |
Actuator type | Alpha |
Brand | Comap, Universa, Kromschröder |
Connection size | M 28 x 1.5 |
Connection types | High version |
Description | Adapter for Alpha Actuator VA70H - Comap (M28 x 1,5), Universa valve connection |
Heating control type | Adapter |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Set accessories | VA70 H |
Type | Adapter for ABN |
Actuator type | Alpha |
Brand | Comap, Universa, Kromschröder |
Connection size | M 28 x 1.5 |
Connection types | High version |
Description | Adapter for Alpha Actuator VA70H - Comap (M28 x 1,5), Universa valve connection |
Heating control type | Adapter |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Set accessories | VA70 H |
Type | Adapter for ABN |