ABN-FBH, Adapter for Alpha Actuator VA50 - Honeywell & Brauk, Reich valve conncetion
193B2010
Adapter for Alpha Actuator VA50 - Honeywell & Brauk, Reich valve conncetion
Adapter for Alpha Actuator VA50 - Honeywell & Brauk, Reich valve conncetion
Gross weight | 0.008 Kilogram |
Net weight | 0.008 Kilogram |
Volume | 0.023 Liter |
EAN | 5702420066301 |
Gross weight | 0.008 Kilogram |
Net weight | 0.008 Kilogram |
Volume | 0.023 Liter |
EAN | 5702420066301 |
Actuator type | Alpha |
Brand | Honeywell, Brauk, Reich |
Connection size | M 30 x 1.5 |
Connection types | Flat version |
Description | Adapter for Alpha Actuator VA50 - Honeywell & Brauk, Reich valve conncetion |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Heating control type | Adapter |
Product group | ABN-FBH |
REACH Candidate List substances | No |
Set accessories | VA50 |
Type | Adapter for ABN |
Actuator type | Alpha |
Brand | Honeywell, Brauk, Reich |
Connection size | M 30 x 1.5 |
Connection types | Flat version |
Description | Adapter for Alpha Actuator VA50 - Honeywell & Brauk, Reich valve conncetion |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Heating control type | Adapter |
Product group | ABN-FBH |
REACH Candidate List substances | No |
Set accessories | VA50 |
Type | Adapter for ABN |