ABN-FBH, Adapter for Alpha Actuator VA32 - Tour & Andersson valve connection
193B2008
Adapter for Alpha Actuator VA32 - Tour & Andersson valve connection
Adapter for Alpha Actuator VA32 - Tour & Andersson valve connection
Gross weight | 0.009 Kilogram |
Net weight | 0.009 Kilogram |
Volume | 0.024 Liter |
EAN | 5702420066288 |
Gross weight | 0.009 Kilogram |
Net weight | 0.009 Kilogram |
Volume | 0.024 Liter |
EAN | 5702420066288 |
Actuator type | Alpha |
Brand | TA, Uponor (Vario B WGF) |
Connection size | M 28 x 1.5 |
Connection types | Flat version |
Description | Adapter for Alpha Actuator VA32 - Tour & Andersson valve connection |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Heating control type | Adapter |
Product group | ABN-FBH |
REACH Candidate List substances | No |
Set accessories | VA32 |
Type | Adapter for ABN |
Actuator type | Alpha |
Brand | TA, Uponor (Vario B WGF) |
Connection size | M 28 x 1.5 |
Connection types | Flat version |
Description | Adapter for Alpha Actuator VA32 - Tour & Andersson valve connection |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Heating control type | Adapter |
Product group | ABN-FBH |
REACH Candidate List substances | No |
Set accessories | VA32 |
Type | Adapter for ABN |