ABN-FBH, Adapter for Alpha Actuator VA72 - Danfoss RAV & FJVR valve connection
193B2006
Adapter for Alpha Actuator VA72 - Danfoss RAV & FJVR valve connection
Adapter for Alpha Actuator VA72 - Danfoss RAV & FJVR valve connection
Gross weight | 0.057 Kilogram |
Net weight | 0.057 Kilogram |
Volume | 0.058 Liter |
EAN | 5702420066264 |
Gross weight | 0.057 Kilogram |
Net weight | 0.057 Kilogram |
Volume | 0.058 Liter |
EAN | 5702420066264 |
Actuator type | Alpha |
Brand | Danfoss (RAV, FJVR) |
Connection size | M 30 x 1.5 |
Connection types | High version |
Description | Adapter for Alpha Actuator VA72 - Danfoss RAV & FJVR valve connection |
Heating control type | Adapter |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Set accessories | VA72 H |
Type | Adapter for ABN |
Actuator type | Alpha |
Brand | Danfoss (RAV, FJVR) |
Connection size | M 30 x 1.5 |
Connection types | High version |
Description | Adapter for Alpha Actuator VA72 - Danfoss RAV & FJVR valve connection |
Heating control type | Adapter |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Set accessories | VA72 H |
Type | Adapter for ABN |