ABN-FBH, Adapter for Alpha Actuator VA78 - Danfoss RA-N (RA2000) valve connection
193B2005
Adapter for Alpha Actuator VA78 - Danfoss RA-N (RA2000) valve connection
Adapter for Alpha Actuator VA78 - Danfoss RA-N (RA2000) valve connection
Gross weight | 0.02 Kilogram |
Net weight | 0.02 Kilogram |
Volume | 0.051 Liter |
EAN | 5702420066257 |
Gross weight | 0.02 Kilogram |
Net weight | 0.02 Kilogram |
Volume | 0.051 Liter |
EAN | 5702420066257 |
Actuator type | Alpha |
Brand | Danfoss (RA) |
Connection size | 23 mm |
Connection types | High version |
Description | Adapter for Alpha Actuator VA78 - Danfoss RA-N (RA2000) valve connection |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Heating control type | Adapter |
Product group | ABN-FBH |
REACH Candidate List substances | No |
Set accessories | VA78 |
Type | Adapter for ABN |
Actuator type | Alpha |
Brand | Danfoss (RA) |
Connection size | 23 mm |
Connection types | High version |
Description | Adapter for Alpha Actuator VA78 - Danfoss RA-N (RA2000) valve connection |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Heating control type | Adapter |
Product group | ABN-FBH |
REACH Candidate List substances | No |
Set accessories | VA78 |
Type | Adapter for ABN |