Oil level regulator, ERM
191U009030
This product is not available in this store. Please contact your local Customer Service Center.
Oil level regulator, Product Type: ERM
Oil level regulator, Product Type: ERM
Gross weight | 1.71 Kilogram |
Net weight | 1.55 Kilogram |
Volume | 4.32 Liter |
EAN | 5715162483992 |
Gross weight | 1.71 Kilogram |
Net weight | 1.55 Kilogram |
Volume | 4.32 Liter |
EAN | 5715162483992 |
Contain batteries | No |
Packing format | Single pack |
Product group | Oil level regulators |
Product Name Description | Oil level regulator |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | ERM |
Contain batteries | No |
Packing format | Single pack |
Product group | Oil level regulators |
Product Name Description | Oil level regulator |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | ERM |