Accessories, Thermostat accessories, Packing quantity: 1
19119977
Sensor tube and cap, For Devireg 850, Used for product: Ground sensor for DEVIreg 850, 1 pc.; Ground sensors for DEVIreg 850, 2 pcs.
Sensor tube and cap, For Devireg 850, Used for product: Ground sensor for DEVIreg 850, 1 pc.; Ground sensors for DEVIreg 850, 2 pcs.
Gross weight | 0.182 Kilogram |
Net weight | 0.18 Kilogram |
Volume | 0.81 Liter |
EAN | 5703466208359 |
Gross weight | 0.182 Kilogram |
Net weight | 0.18 Kilogram |
Volume | 0.81 Liter |
EAN | 5703466208359 |
Application |
Asphalt ice and snow melting Ground ice and snow melting |
China RoHS compliance | Out of scope |
Contain batteries | No |
Depth [mm] | 98 mm |
Description | Sensor tube and cap, For Devireg 850 |
Diameter [mm] | 93 mm |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
Packing quantity | 1 |
Product description | Sensor tube and cap for DEVIreg 850 |
Product group | Accessories |
Type | Thermostat accessories |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
Ground sensors for DEVIreg 850, 2 pcs. Ground sensor for DEVIreg 850, 1 pc. |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Application |
Asphalt ice and snow melting Ground ice and snow melting |
China RoHS compliance | Out of scope |
Contain batteries | No |
Depth [mm] | 98 mm |
Description | Sensor tube and cap, For Devireg 850 |
Diameter [mm] | 93 mm |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
Packing quantity | 1 |
Product description | Sensor tube and cap for DEVIreg 850 |
Product group | Accessories |
Type | Thermostat accessories |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
Ground sensors for DEVIreg 850, 2 pcs. Ground sensor for DEVIreg 850, 1 pc. |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |