Accessories, Easy Installation

19116920

Pipe assembly set, GB, Used for product: DEVIreg™ 610

Product details

Gross weight 0.041 Kilogram
Net weight 0.04 Kilogram
Volume 0.231 Liter
EAN 5703465002873

 

China RoHS compliance Out of scope
Contain batteries No
Description Pipe assembly set, GB
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Out of scope
In scope of WEEE Yes
Package depth [mm] 85 mm
Package height [mm] 32 mm
Package width [mm] 85 mm
Packing quantity 1
Product description Pipe assembly set, dk
Product group Accessories
Type Easy Installation
UL evaluated Out of scope
UNSPSC CODE 40101830
Used for product DEVIreg™ 610
Warranty type 2-year product warranty

Accessories

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality