Accessories, Thermostat accessories, Packing quantity: 1
189B9139
Wall box EURO size ELKO Plus 40mm E-1470812 sharp corners, Used for product: DEVIreg™ 53x series; DEVIreg™ Touch; DEVIreg™ Smart
Wall box EURO size ELKO Plus 40mm E-1470812 sharp corners, Used for product: DEVIreg™ 53x series; DEVIreg™ Touch; DEVIreg™ Smart
Gross weight | 0.048 Kilogram |
Net weight | 0.048 Kilogram |
EAN | 5703466213780 |
Gross weight | 0.048 Kilogram |
Net weight | 0.048 Kilogram |
EAN | 5703466213780 |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Wall box EURO size ELKO Plus 40mm E-1470812 sharp corners |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Out of scope |
Height [mm] | 40 mm |
In scope of WEEE | Yes |
Packing quantity | 1 |
Product group | Accessories |
Type | Thermostat accessories |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIreg™ 53x series DEVIreg™ Touch DEVIreg™ Smart |
Warranty type | 2-year product warranty |
Width [mm] | 40 mm |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Wall box EURO size ELKO Plus 40mm E-1470812 sharp corners |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Out of scope |
Height [mm] | 40 mm |
In scope of WEEE | Yes |
Packing quantity | 1 |
Product group | Accessories |
Type | Thermostat accessories |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIreg™ 53x series DEVIreg™ Touch DEVIreg™ Smart |
Warranty type | 2-year product warranty |
Width [mm] | 40 mm |