Energy meters, Supercal 5, Heating and cooling, battery D-cell, M-Bus

187F8300

Energy calculator

Product details

Gross weight 0.75 Kilogram
Net weight 0.69 Kilogram
Volume 2.414 Liter
EAN 5702424634490

 

Ambient class E1 / M1
Application Heating and cooling
Approval authority MID
China RoHS compliance Yes
Description Energy calculator
Diameter [mm] [Max] 150 mm
Diameter [mm] [Min] 100 mm
Display type LCD
Energy unit MWh
EU RoHS compliance Yes
EU RoHS exemption clause No
For flow meter SONO3500 CT
Installation Supply
Integrated communication M-Bus
Interface module slot 1 No interface module
IP protection class IP65
Product group Energy meters
Pulse value volume [l/pulse] 2.5 l/pulse
qp [m³/h] [Max] 300 m³/h
qp [m³/h] [Min] 60 m³/h
REACH Candidate List substances No
Supply voltage [V] DC 4 V
Supply voltage type battery D-cell
Type Supercal 5
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality