Energy meters, SonoMeter 30, 25 mm, qp [m³/h]: 3.5, Heating, battery 2 x AA-cell, No (Standard)
187F3048
This product has been discontinued.
We have a replacement.
We have a replacement.
Energy meter for commercial applications
Energy meter for commercial applications
Gross weight | 3.62 Kilogram |
Net weight | 3.6 Kilogram |
Volume | 9.033 Liter |
EAN | 5702428971737 |
Gross weight | 3.62 Kilogram |
Net weight | 3.6 Kilogram |
Volume | 9.033 Liter |
EAN | 5702428971737 |
1 Primary battery SUM weight Kg | 0.038 |
1 Primary battery weight Kg | 0.019 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E2/M1 |
Ambient humidity [% RH] [Max] | 93 % |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | 5 °C |
Application | Heating |
Approval authority | MID |
Approval type | Type approved and 1st time verified |
Approved meteorological range [°C] [Max] | 130 °C |
Approved meteorological range [°C] [Min] | 5 °C |
Battery lifetime [Years] | 11 yr |
Battery qty | 2 |
Battery type or Name | AA cells Lithium thionyl chloride |
Cable insulation material | Halogen free |
China RoHS compliance | Out of scope |
Connection size | G 1 1/4 |
Connection types | Thread |
Contain batteries | Yes |
Description | Energy meter for commercial applications |
Diameter [mm] | 25 mm |
Display type | LCD |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Out of scope |
Flow measuring principle | Ultrasonic |
In scope of WEEE | Yes |
Integrated communication | 2 Pulse inputs/outputs |
Interface module slot 1 | No (Standard) |
IP protection class | IP65 |
Label product | Yes |
Length [mm] | 260 mm |
Log storage duration [Month] | 36 mo |
Media | Heating system according to VDI 2035 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 5 °C |
Media temporary overload temperature [°C] | 150 °C |
Product group | Energy meters |
qp [m³/h] | 3.5 m³/h |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 28811da4-4b68-41cb-9044-7fb3cff15420 |
SCIP dossier product name | Sonometer 30 HE |
Supply voltage type | battery 2 x AA-cell |
Temperature sensors type | Pt 500 |
Type | SonoMeter 30 |
Weight per battery | 19 g |
1 Primary battery SUM weight Kg | 0.038 |
1 Primary battery weight Kg | 0.019 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E2/M1 |
Ambient humidity [% RH] [Max] | 93 % |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | 5 °C |
Application | Heating |
Approval authority | MID |
Approval type | Type approved and 1st time verified |
Approved meteorological range [°C] [Max] | 130 °C |
Approved meteorological range [°C] [Min] | 5 °C |
Battery lifetime [Years] | 11 yr |
Battery qty | 2 |
Battery type or Name | AA cells Lithium thionyl chloride |
Cable insulation material | Halogen free |
China RoHS compliance | Out of scope |
Connection size | G 1 1/4 |
Connection types | Thread |
Contain batteries | Yes |
Description | Energy meter for commercial applications |
Diameter [mm] | 25 mm |
Display type | LCD |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Out of scope |
Flow measuring principle | Ultrasonic |
In scope of WEEE | Yes |
Integrated communication | 2 Pulse inputs/outputs |
Interface module slot 1 | No (Standard) |
IP protection class | IP65 |
Label product | Yes |
Length [mm] | 260 mm |
Log storage duration [Month] | 36 mo |
Media | Heating system according to VDI 2035 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 5 °C |
Media temporary overload temperature [°C] | 150 °C |
Product group | Energy meters |
qp [m³/h] | 3.5 m³/h |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 28811da4-4b68-41cb-9044-7fb3cff15420 |
SCIP dossier product name | Sonometer 30 HE |
Supply voltage type | battery 2 x AA-cell |
Temperature sensors type | Pt 500 |
Type | SonoMeter 30 |
Weight per battery | 19 g |