Energy meters, SonoMeter 40, 50 mm, qp [m³/h]: 15.0, Heating, battery 2 x AA-cell, M-Bus, No interface module

187F2019

Energy meter for commercial applications

Product details

Gross weight 6.82 Kg
Net weight 6.82 Kg
Volume 7.933 Liter
EAN 5702424605490

 

1 Primary battery SUM weight Kg 0.038
1 Primary battery weight Kg 0.019
Accuracy standard Class 2 to EN1434
Ambient class E2/M1
Ambient humidity [% RH] [Max] 93 %
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 5 °C
Application Heating
Approval authority MID
Approval type Type approved and 1st time verified
Approved meteorological range [°C] [Max] 180 °C
Approved meteorological range [°C] [Min] 0 °C
Battery lifetime [Years] 15 yr
Battery qty 2
Battery type or Name AA Lithium
Cable insulation material Halogen free
Cable length between calculator and flow sensor [m] 2.5 m
China RoHS compliance Out of scope
Connection size DN 50
Connection types Flange
Description Energy meter for commercial applications
Diameter [mm] 50 mm
Display type LCD
Dynamic range 1:100
EEE category 5 small equipment (any external dimension 50 cm)​
Energy unit kWh
EU RoHS compliance Yes with exemptions
Flow measuring principle Ultrasonic
In scope of WEEE Yes
In scope of WEEE and contain batteries Yes
Installation Supply
Integrated communication M-Bus
Interface module slot 1 No interface module
IP protection class IP65
Kvs values [m³/h] 43.3 m³/h
Length [mm] 270 mm
Log storage duration [Month] 36 mo
Media Water quality with pH 7 to 9.5
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] 0 °C
Pressure nominal [bar] 25 bar
Product group Energy meters
qc [m³/h] 0.03 m³/h
qi [m³/h] 0.15 m³/h
qp [m³/h] 15 m³/h
qs [m³/h] 30 m³/h
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 0bb8fe81-b381-4f95-92a5-d3d7e2e54c00
SCIP dossier product name Sono40
Storage temperature [°C] [Max] 35 °C
Storage temperature [°C] [Min] -25 °C
Supply voltage [V] DC 4 V
Supply voltage type battery 2 x AA-cell
Temperature sensor diameter [mm] 5.2 mm
Temperature sensors cable length [m] 3 m
Temperature sensors type Pt 500
Type SonoMeter 40
UK RoHS compliance Yes
Weight per battery 19 g

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality