Energy meters, SonoMeter 40, 15 mm, qp [m³/h]: 1.5, Heating, battery 2 x AA-cell, M-Bus, No interface module
187F2003
Energy meter for commercial applications
Energy meter for commercial applications
Gross weight | 0.862 Kilogram |
Net weight | 0.862 Kilogram |
Volume | 3.174 Liter |
EAN | 5702424605339 |
Gross weight | 0.862 Kilogram |
Net weight | 0.862 Kilogram |
Volume | 3.174 Liter |
EAN | 5702424605339 |
1 Primary battery SUM weight Kg | 0.038 |
1 Primary battery weight Kg | 0.019 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E2/M1 |
Ambient humidity [% RH] [Max] | 93 % |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | 5 °C |
Application | Heating |
Approval authority | MID |
Approval type | Type approved and 1st time verified |
Approved meteorological range [°C] [Max] | 180 °C |
Approved meteorological range [°C] [Min] | 0 °C |
Battery lifetime [Years] | 15 yr |
Battery qty | 2 |
Battery type or Name | AA Lithium |
Cable insulation material | Halogen free |
Cable length between calculator and flow sensor [m] | 1.2 m |
China RoHS compliance | Out of scope |
Connection size | G 3/4 |
Connection types | Thread |
Description | Energy meter for commercial applications |
Diameter [mm] | 15 mm |
Display type | LCD |
Dynamic range | 1:100 |
EEE category |
5 small equipment (any external dimension |
Energy unit | kWh |
EU RoHS compliance | Yes with exemptions |
Flow measuring principle | Ultrasonic |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Installation | Supply |
Integrated communication | M-Bus |
Interface module slot 1 | No interface module |
IP protection class | IP65 |
Kvs values [m³/h] | 3.63 m³/h |
Length [mm] | 110 mm |
Log storage duration [Month] | 36 mo |
Media | Water quality with pH 7 to 9.5 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 0 °C |
Pressure nominal [bar] | 25 bar |
Product group | Energy meters |
qc [m³/h] | 0.003 m³/h |
qi [m³/h] | 0.015 m³/h |
qp [m³/h] | 1.5 m³/h |
qs [m³/h] | 3 m³/h |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 0bb8fe81-b381-4f95-92a5-d3d7e2e54c00 |
SCIP dossier product name | Sono40 |
Storage temperature [°C] [Max] | 35 °C |
Storage temperature [°C] [Min] | -25 °C |
Supply voltage [V] DC | 4 V |
Supply voltage type | battery 2 x AA-cell |
Temperature sensor diameter [mm] | 5.2 mm |
Temperature sensors cable length [m] | 1.5 m |
Temperature sensors type | Pt 500 |
Type | SonoMeter 40 |
UK RoHS compliance | Yes |
Weight per battery | 19 g |
1 Primary battery SUM weight Kg | 0.038 |
1 Primary battery weight Kg | 0.019 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E2/M1 |
Ambient humidity [% RH] [Max] | 93 % |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | 5 °C |
Application | Heating |
Approval authority | MID |
Approval type | Type approved and 1st time verified |
Approved meteorological range [°C] [Max] | 180 °C |
Approved meteorological range [°C] [Min] | 0 °C |
Battery lifetime [Years] | 15 yr |
Battery qty | 2 |
Battery type or Name | AA Lithium |
Cable insulation material | Halogen free |
Cable length between calculator and flow sensor [m] | 1.2 m |
China RoHS compliance | Out of scope |
Connection size | G 3/4 |
Connection types | Thread |
Description | Energy meter for commercial applications |
Diameter [mm] | 15 mm |
Display type | LCD |
Dynamic range | 1:100 |
EEE category |
5 small equipment (any external dimension |
Energy unit | kWh |
EU RoHS compliance | Yes with exemptions |
Flow measuring principle | Ultrasonic |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Installation | Supply |
Integrated communication | M-Bus |
Interface module slot 1 | No interface module |
IP protection class | IP65 |
Kvs values [m³/h] | 3.63 m³/h |
Length [mm] | 110 mm |
Log storage duration [Month] | 36 mo |
Media | Water quality with pH 7 to 9.5 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 0 °C |
Pressure nominal [bar] | 25 bar |
Product group | Energy meters |
qc [m³/h] | 0.003 m³/h |
qi [m³/h] | 0.015 m³/h |
qp [m³/h] | 1.5 m³/h |
qs [m³/h] | 3 m³/h |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 0bb8fe81-b381-4f95-92a5-d3d7e2e54c00 |
SCIP dossier product name | Sono40 |
Storage temperature [°C] [Max] | 35 °C |
Storage temperature [°C] [Min] | -25 °C |
Supply voltage [V] DC | 4 V |
Supply voltage type | battery 2 x AA-cell |
Temperature sensor diameter [mm] | 5.2 mm |
Temperature sensors cable length [m] | 1.5 m |
Temperature sensors type | Pt 500 |
Type | SonoMeter 40 |
UK RoHS compliance | Yes |
Weight per battery | 19 g |