EvoFlat 4.0 F – WHA, Type 1, 10 bar, 95 °C, DHW controller name: TPC-M, Copper
183B1012
EvoFlat 4.0 F1 WHA, water hammer arrester, composite, radiator heating, DHW HEX copper, type1
EvoFlat 4.0 F1 WHA, water hammer arrester, composite, radiator heating, DHW HEX copper, type1
Gross weight | 10.2 Kilogram |
Net weight | 9 Kilogram |
Volume | 78.736 Liter |
EAN | 5702424645045 |
Gross weight | 10.2 Kilogram |
Net weight | 9 Kilogram |
Volume | 78.736 Liter |
EAN | 5702424645045 |
Air vent | Yes |
Application type | Direct Heating & Instantaneous DHW |
CE evaluated | Out of scope |
Connection direction | Bottom |
Cover material | EPP |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 150 mm |
Description | EvoFlat 4.0 F1 WHA, water hammer arrester, composite, radiator heating, DHW HEX copper, type1 |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 45 kW |
DHW capacity [kW] [Min] | 37 kW |
DHW circulation | Optional |
DHW controller name | TPC-M |
Differential pressure controller | Integrated |
Electrical connection | 230V 50 Hz |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating capacity [kW] [Max] | 18 kW |
Heating capacity [kW] [Min] | 10 kW |
Heating control type | Thermostatic + Differential pressure |
Heating controller name | TPC-M |
Heating system type | Radiator heating |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating brazed/gasketed material | Copper |
In scope of WEEE | No |
Metering | Prepared for water and energy meter |
Mixing circuit - control | Thermostat |
Piping | PPS composite |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Strainer | Primary |
Summer bypass | Yes |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat 4.0 F – WHA |
UL evaluated | Out of scope |
Air vent | Yes |
Application type | Direct Heating & Instantaneous DHW |
CE evaluated | Out of scope |
Connection direction | Bottom |
Cover material | EPP |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 150 mm |
Description | EvoFlat 4.0 F1 WHA, water hammer arrester, composite, radiator heating, DHW HEX copper, type1 |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 45 kW |
DHW capacity [kW] [Min] | 37 kW |
DHW circulation | Optional |
DHW controller name | TPC-M |
Differential pressure controller | Integrated |
Electrical connection | 230V 50 Hz |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating capacity [kW] [Max] | 18 kW |
Heating capacity [kW] [Min] | 10 kW |
Heating control type | Thermostatic + Differential pressure |
Heating controller name | TPC-M |
Heating system type | Radiator heating |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating brazed/gasketed material | Copper |
In scope of WEEE | No |
Metering | Prepared for water and energy meter |
Mixing circuit - control | Thermostat |
Piping | PPS composite |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Strainer | Primary |
Summer bypass | Yes |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat 4.0 F – WHA |
UL evaluated | Out of scope |