V100 Insulator Package T5 MR7
181B6331
SPR-MEC47548
DrivePro Insulator Package for Vacon 100 MR7 500V. Includes all
insulators for the drive.
SPR-MEC47548
DrivePro Insulator Package for Vacon 100 MR7 500V. Includes all
insulators for the drive.
Gross weight | 0.095 kg |
Net weight | 0.086 kg |
Volume | 1.815 dm3 |
EAN | 5715253548876 |
Gross weight | 0.095 kg |
Net weight | 0.086 kg |
Volume | 1.815 dm3 |
EAN | 5715253548876 |
Mechanics | Insulation foil |
Mechanics | Insulation foil |
DrivePro category | Spare Part |
Frame Size | Frame 07 |
Mains Voltage | 380-500 Vac |
Product Group | VACON |
Product Series | VACON 100 |
DrivePro category | Spare Part |
Frame Size | Frame 07 |
Mains Voltage | 380-500 Vac |
Product Group | VACON |
Product Series | VACON 100 |