V100 Insulator Package T7 MR6
181B6330
SPR-MEC47547
DrivePro Insulator Package for Vacon 100 MR6 690V. Includes all
insulators for the drive.
SPR-MEC47547
DrivePro Insulator Package for Vacon 100 MR6 690V. Includes all
insulators for the drive.
Gross weight | 0.099 kg |
Net weight | 0.089 kg |
Volume | 3.442 dm3 |
EAN | 5715253548869 |
Gross weight | 0.099 kg |
Net weight | 0.089 kg |
Volume | 3.442 dm3 |
EAN | 5715253548869 |
Mechanics | Insulation foil |
Mechanics | Insulation foil |
DrivePro category | Spare Part |
DrivePro category | Spare Part |
Frame Size | Frame 06 |
Mains Voltage | 525-690 Vac |
Product Group | VACON |
Product Series | VACON 100 |
Frame Size | Frame 06 |
Mains Voltage | 525-690 Vac |
Product Group | VACON |
Product Series | VACON 100 |