NX Insulator Package T5 FR10
181B6259
SPR-MEC47407
DrivePro Insulator Package for Vacon NX FR10 500V. Includes all
insulators for the drive.
SPR-MEC47407
DrivePro Insulator Package for Vacon NX FR10 500V. Includes all
insulators for the drive.
Gross weight | 2.207 kg |
Net weight | 1.986 kg |
Volume | 0.601 hl |
EAN | 5715253529899 |
Gross weight | 2.207 kg |
Net weight | 1.986 kg |
Volume | 0.601 hl |
EAN | 5715253529899 |
Mechanics | Insulation foil |
Mechanics | Insulation foil |
DrivePro category | Spare Part |
DrivePro category | Spare Part |
Frame Size | Frame 10 |
Mains Voltage | 380 – 500 Vac (465-800 Vdc) |
Product Group |
NXP Frequency Converter NXS Frequency Converter |
Frame Size | Frame 10 |
Mains Voltage | 380 – 500 Vac (465-800 Vdc) |
Product Group |
NXP Frequency Converter NXS Frequency Converter |