Liquid cooled LC-filter choke 78uH 400A
181B6180
Liquid cooled LC-filter choke 78uH 400A 690V for iC7 product spare part
purposes. Spare part content includes only filter part.
Liquid cooled LC-filter choke 78uH 400A 690V for iC7 product spare part
purposes. Spare part content includes only filter part.
Gross weight | 74.2 Kilogram |
Net weight | 71.2 Kilogram |
Volume | 417.6 Liter |
EAN | 5715253446134 |
Gross weight | 74.2 Kilogram |
Net weight | 71.2 Kilogram |
Volume | 417.6 Liter |
EAN | 5715253446134 |
DrivePro category | Spare Part |
Electro Mechanics | Inductor/coil |
DrivePro category | Spare Part |
Electro Mechanics | Inductor/coil |