DC filter 20A 750V Tr AN
181B5957
FLU-LDC-0020-5-0-ATR
DC-filter for energy storage application, with thermal relays. Natural
convection cooling (AN).
FLU-LDC-0020-5-0-ATR
DC-filter for energy storage application, with thermal relays. Natural
convection cooling (AN).
Gross weight | 43 kg |
Net weight | 30 kg |
Volume | 1.198 hl |
EAN | 5715253345246 |
Gross weight | 43 kg |
Net weight | 30 kg |
Volume | 1.198 hl |
EAN | 5715253345246 |
Mains Voltage | 500V~ |
Product Series | DC filter |
Protection Class | IP00 |
Mains Voltage | 500V~ |
Product Series | DC filter |
Protection Class | IP00 |