DC filter 10A 1025V Tr AN
181B5955
FLU-LDC-0010-6-0-ATR
DC-filter for energy storage application, with thermal relays. Natural
convection cooling (AN).
FLU-LDC-0010-6-0-ATR
DC-filter for energy storage application, with thermal relays. Natural
convection cooling (AN).
Gross weight | 37 kg |
Net weight | 24 kg |
Volume | 1.198 hl |
EAN | 5715253345222 |
Gross weight | 37 kg |
Net weight | 24 kg |
Volume | 1.198 hl |
EAN | 5715253345222 |
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |