Pump connection
180Z0297
Hose tail 2" with 2" Vic., low pressure. , Operating pressure [barg] [Max]: 10, Length [mm]: 89, 60.30 mm
Hose tail 2" with 2" Vic., low pressure. , Operating pressure [barg] [Max]: 10, Length [mm]: 89, 60.30 mm
Gross weight | 0.654 Kilogram |
Net weight | 0.64 Kilogram |
Volume | 0.63 Liter |
EAN | 5715162677872 |
Gross weight | 0.654 Kilogram |
Net weight | 0.64 Kilogram |
Volume | 0.63 Liter |
EAN | 5715162677872 |
Body material | Super Duplex |
CE evaluated | Out of scope |
Contain batteries | No |
Description | Hose tail 2" with 2" Vic., low pressure. |
For hose size | 2.0 in |
Length [in] | 3.5 in |
Length [mm] | 89 mm |
Operating pressure [barg] [Max] | 10 barg |
Operating pressure [psig] [Max] | 145 psig |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Pump connection |
Type designation | Pump connection |
UL evaluated | Out of scope |
Victaulic [in] | 2 in |
Victaulic [mm] | 60.3 mm |
Body material | Super Duplex |
CE evaluated | Out of scope |
Contain batteries | No |
Description | Hose tail 2" with 2" Vic., low pressure. |
For hose size | 2.0 in |
Length [in] | 3.5 in |
Length [mm] | 89 mm |
Operating pressure [barg] [Max] | 10 barg |
Operating pressure [psig] [Max] | 145 psig |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Pump connection |
Type designation | Pump connection |
UL evaluated | Out of scope |
Victaulic [in] | 2 in |
Victaulic [mm] | 60.3 mm |