Hose
180Z0289
Low Pressure hose kit 2" 2,13m/84", Operating pressure [barg] [Max]: 83, 1000.00 mm, 2.0 in Vic.
Low Pressure hose kit 2" 2,13m/84", Operating pressure [barg] [Max]: 83, 1000.00 mm, 2.0 in Vic.
Gross weight | 5.937 Kilogram |
Net weight | 5.1 Kilogram |
Volume | 8.505 Liter |
EAN | 5702428794244 |
Gross weight | 5.937 Kilogram |
Net weight | 5.1 Kilogram |
Volume | 8.505 Liter |
EAN | 5702428794244 |
CE evaluated | Out of scope |
Contain batteries | No |
Description | Low Pressure hose kit 2" 2,13m/84" |
Hose length [in] | 39.4 in |
Hose length [m] | 1000 mm |
Length [in] | 39.4 in |
Length [m] | 1 m |
Operating pressure [barg] [Max] | 83 barg |
Operating pressure [psig] [Max] | 1200 psig |
Pipe connection | 2.0 in Vic. |
Pipe connection material | Super duplex EN 1.4410 |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Hose |
Type designation | Hose |
UL evaluated | Out of scope |
CE evaluated | Out of scope |
Contain batteries | No |
Description | Low Pressure hose kit 2" 2,13m/84" |
Hose length [in] | 39.4 in |
Hose length [m] | 1000 mm |
Length [in] | 39.4 in |
Length [m] | 1 m |
Operating pressure [barg] [Max] | 83 barg |
Operating pressure [psig] [Max] | 1200 psig |
Pipe connection | 2.0 in Vic. |
Pipe connection material | Super duplex EN 1.4410 |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Hose |
Type designation | Hose |
UL evaluated | Out of scope |