Hose
180Z0263
High-pressure hose with 2" victaulic connections, Operating pressure [barg] [Max]: 83, 1.78 mm, 2.5 in Vic.
High-pressure hose with 2" victaulic connections, Operating pressure [barg] [Max]: 83, 1.78 mm, 2.5 in Vic.
Gross weight | 10 Kilogram |
Net weight | 8.888 Kilogram |
Volume | 30.927 Liter |
EAN | 5715162677469 |
Gross weight | 10 Kilogram |
Net weight | 8.888 Kilogram |
Volume | 30.927 Liter |
EAN | 5715162677469 |
Bending radius [in] | 24.8 in, max. 180° |
Bending radius [mm] | 630 mm, max. 180° |
CE evaluated | Out of scope |
Description | High-pressure hose with 2" victaulic connections |
Hose length [in] | 70 in |
Hose length [m] | 1.78 mm |
Hose type ISO 1436 | 2SN |
In scope of WEEE and contain batteries | No |
Inner diameter [in] | 2 in |
Inner diameter [mm] | 50 mm |
Operating pressure [barg] [Max] | 83 barg |
Operating pressure [psig] [Max] | 1200 psig |
Pipe connection | 2.5 in Vic. |
Pipe connection material | Super duplex EN 1.4410 |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Hose |
Type designation | Hose |
UL evaluated | Out of scope |
Bending radius [in] | 24.8 in, max. 180° |
Bending radius [mm] | 630 mm, max. 180° |
CE evaluated | Out of scope |
Description | High-pressure hose with 2" victaulic connections |
Hose length [in] | 70 in |
Hose length [m] | 1.78 mm |
Hose type ISO 1436 | 2SN |
In scope of WEEE and contain batteries | No |
Inner diameter [in] | 2 in |
Inner diameter [mm] | 50 mm |
Operating pressure [barg] [Max] | 83 barg |
Operating pressure [psig] [Max] | 1200 psig |
Pipe connection | 2.5 in Vic. |
Pipe connection material | Super duplex EN 1.4410 |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Hose |
Type designation | Hose |
UL evaluated | Out of scope |