Hose
180Z0252
3 in low-pressure hosekit with 3in Victaulic20bar, Operating pressure [barg] [Max]: 20, 2.14 m, 3.0 in Vic.
3 in low-pressure hosekit with 3in Victaulic20bar, Operating pressure [barg] [Max]: 20, 2.14 m, 3.0 in Vic.
Gross weight | 22.5 Kilogram |
Net weight | 6.5 Kilogram |
Volume | 175.2 Liter |
EAN | 5702428793971 |
Gross weight | 22.5 Kilogram |
Net weight | 6.5 Kilogram |
Volume | 175.2 Liter |
EAN | 5702428793971 |
CE evaluated | Out of scope |
Contain batteries | No |
Description | 3 in low-pressure hosekit with 3in Victaulic20bar |
Hose length [in] | 84 in |
Hose length [m] | 2.14 m |
Hose materials | NBR1 · EN12115 |
Hose type | TW 75 - EN12115 · NBR1 · 5D · Ω/T · EN1761 |
Hosetails material | Super Duplex |
Inner diameter [in] | 2.95 in |
Inner diameter [mm] | 75 mm |
Length [in] | 84 in |
Length [m] | 2.14 m |
Media temperature [°C] [Max] | 90 °C |
Media temperature [°C] [Min] | -30 °C |
Media temperature [°F] [Max] | 194 °F |
Media temperature [°F] [Min] | -22 °F |
Operating pressure [barg] [Max] | 20 barg |
Operating pressure [psig] [Max] | 290 psig |
Pipe connection | 3.0 in Vic. |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
Size - one end | 3” Victaulic (OD 88.9 mm) |
Size - second end | 3” Victaulic (OD 88.9 mm) |
Type | Hose |
Type designation | Hose |
UL evaluated | Out of scope |
UV resistant | Limited lifetime |
CE evaluated | Out of scope |
Contain batteries | No |
Description | 3 in low-pressure hosekit with 3in Victaulic20bar |
Hose length [in] | 84 in |
Hose length [m] | 2.14 m |
Hose materials | NBR1 · EN12115 |
Hose type | TW 75 - EN12115 · NBR1 · 5D · Ω/T · EN1761 |
Hosetails material | Super Duplex |
Inner diameter [in] | 2.95 in |
Inner diameter [mm] | 75 mm |
Length [in] | 84 in |
Length [m] | 2.14 m |
Media temperature [°C] [Max] | 90 °C |
Media temperature [°C] [Min] | -30 °C |
Media temperature [°F] [Max] | 194 °F |
Media temperature [°F] [Min] | -22 °F |
Operating pressure [barg] [Max] | 20 barg |
Operating pressure [psig] [Max] | 290 psig |
Pipe connection | 3.0 in Vic. |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
Size - one end | 3” Victaulic (OD 88.9 mm) |
Size - second end | 3” Victaulic (OD 88.9 mm) |
Type | Hose |
Type designation | Hose |
UL evaluated | Out of scope |
UV resistant | Limited lifetime |