Hose
180Z0228
High-pressure hose with 1" victaulic connections, Operating pressure [barg] [Max]: 83, 0.66 mm, 1.5 in Vic.
High-pressure hose with 1" victaulic connections, Operating pressure [barg] [Max]: 83, 0.66 mm, 1.5 in Vic.
Gross weight | 1.788 Kilogram |
Net weight | 1.764 Kilogram |
Volume | 3.898 Liter |
EAN | 5715162677025 |
Gross weight | 1.788 Kilogram |
Net weight | 1.764 Kilogram |
Volume | 3.898 Liter |
EAN | 5715162677025 |
Bending radius [in] | 6.08 in, max. 90° |
Bending radius [mm] | 152 mm, max. 90° |
CE evaluated | Out of scope |
Contain batteries | No |
Description | High-pressure hose with 1" victaulic connections |
Hose length [in] | 26 in |
Hose length [m] | 0.66 mm |
Hose type ISO 1436 | 2SN |
Inner diameter [in] | 1 in |
Inner diameter [mm] | 25.4 mm |
Operating pressure [barg] [Max] | 83 barg |
Operating pressure [psig] [Max] | 1200 psig |
Pipe connection | 1.5 in Vic. |
Pipe connection material | Super duplex EN 1.4410 |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Hose |
Type designation | Hose |
UL evaluated | Out of scope |
Bending radius [in] | 6.08 in, max. 90° |
Bending radius [mm] | 152 mm, max. 90° |
CE evaluated | Out of scope |
Contain batteries | No |
Description | High-pressure hose with 1" victaulic connections |
Hose length [in] | 26 in |
Hose length [m] | 0.66 mm |
Hose type ISO 1436 | 2SN |
Inner diameter [in] | 1 in |
Inner diameter [mm] | 25.4 mm |
Operating pressure [barg] [Max] | 83 barg |
Operating pressure [psig] [Max] | 1200 psig |
Pipe connection | 1.5 in Vic. |
Pipe connection material | Super duplex EN 1.4410 |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Hose |
Type designation | Hose |
UL evaluated | Out of scope |