Hose
180Z0167
High pressure hose with 1½" victaulic connections, Operating pressure [barg] [Max]: 83, 1.16 mm, 1.5 in Vic.
High pressure hose with 1½" victaulic connections, Operating pressure [barg] [Max]: 83, 1.16 mm, 1.5 in Vic.
Gross weight | 4.348 Kilogram |
Net weight | 3.2 Kilogram |
Volume | 1.012 Liter |
EAN | 5715162677056 |
Gross weight | 4.348 Kilogram |
Net weight | 3.2 Kilogram |
Volume | 1.012 Liter |
EAN | 5715162677056 |
Bending radius [in] | 9.84 in, max. 180° |
Bending radius [mm] | 250 mm, max. 180° |
Description | High pressure hose with 1½" victaulic connections |
Hose length [in] | 45.7 in |
Hose length [m] | 1.16 mm |
Hose type ISO 1436 | 2SN |
In scope of WEEE and contain batteries | No |
Inner diameter [in] | 1.5 in |
Inner diameter [mm] | 38 mm |
Operating pressure [barg] [Max] | 83 barg |
Operating pressure [psig] [Max] | 1200 psig |
Pipe connection | 1.5 in Vic. |
Pipe connection material | Super duplex EN 1.4410 |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Hose |
Type designation | Hose |
Bending radius [in] | 9.84 in, max. 180° |
Bending radius [mm] | 250 mm, max. 180° |
Description | High pressure hose with 1½" victaulic connections |
Hose length [in] | 45.7 in |
Hose length [m] | 1.16 mm |
Hose type ISO 1436 | 2SN |
In scope of WEEE and contain batteries | No |
Inner diameter [in] | 1.5 in |
Inner diameter [mm] | 38 mm |
Operating pressure [barg] [Max] | 83 barg |
Operating pressure [psig] [Max] | 1200 psig |
Pipe connection | 1.5 in Vic. |
Pipe connection material | Super duplex EN 1.4410 |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Hose |
Type designation | Hose |