Pump connection
180Z0166
Pump connector, Operating pressure [barg] [Max]: 83, Length [mm]: 103, 60.30 mm
Pump connector, Operating pressure [barg] [Max]: 83, Length [mm]: 103, 60.30 mm
Gross weight | 0.924 Kilogram |
Net weight | 0.895 Kilogram |
Volume | 0.643 Liter |
EAN | 5715162676400 |
Gross weight | 0.924 Kilogram |
Net weight | 0.895 Kilogram |
Volume | 0.643 Liter |
EAN | 5715162676400 |
Body material | Super Duplex |
Description | Pump connector |
In scope of WEEE and contain batteries | No |
Length [in] | 4.05 in |
Length [mm] | 103 mm |
Operating pressure [barg] [Max] | 83 barg |
Operating pressure [psig] [Max] | 1200 psig |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
Thread | M42 |
To be used for | APP 5.1-10.2 |
Type | Pump connection |
Type designation | Pump connection |
Victaulic [in] | 2 in |
Victaulic [mm] | 60.3 mm |
Body material | Super Duplex |
Description | Pump connector |
In scope of WEEE and contain batteries | No |
Length [in] | 4.05 in |
Length [mm] | 103 mm |
Operating pressure [barg] [Max] | 83 barg |
Operating pressure [psig] [Max] | 1200 psig |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
Thread | M42 |
To be used for | APP 5.1-10.2 |
Type | Pump connection |
Type designation | Pump connection |
Victaulic [in] | 2 in |
Victaulic [mm] | 60.3 mm |