Coupling and Bell Housing
180Z0087
PAHT 256-308; APP W HC 15-30; APP 21-46, Motor frame Size: IEC 280, 1.57 in, 75 mm
PAHT 256-308; APP W HC 15-30; APP 21-46, Motor frame Size: IEC 280, 1.57 in, 75 mm
Gross weight | 23.671 Kilogram |
Net weight | 21.195 Kilogram |
Volume | 222.334 Liter |
EAN | 5715162677216 |
Gross weight | 23.671 Kilogram |
Net weight | 21.195 Kilogram |
Volume | 222.334 Liter |
EAN | 5715162677216 |
Application |
Desalination Industrial Water |
CE evaluated | Out of scope |
Description | Coupling Kit IEC 280/Ø550/Ø75 |
For product |
APP W HC 15-30 APP 21-46 PAHT 256-308 |
In scope of WEEE and contain batteries | No |
Motor frame Size | IEC 280 |
Motor shaft diameter [in] | 2.95 in |
Motor shaft diameter [mm] | 75 mm |
Product description | Couplings and Bell Housings |
Product group | Accessories |
Pump shaft diameter [in] | 1.57 in |
Pump shaft diameter [mm] | 40 mm |
REACH Candidate List substances | No |
Type | Coupling and Bell Housing |
Type designation | Coupling and Bell Housing |
UL evaluated | Out of scope |
Application |
Desalination Industrial Water |
CE evaluated | Out of scope |
Description | Coupling Kit IEC 280/Ø550/Ø75 |
For product |
APP W HC 15-30 APP 21-46 PAHT 256-308 |
In scope of WEEE and contain batteries | No |
Motor frame Size | IEC 280 |
Motor shaft diameter [in] | 2.95 in |
Motor shaft diameter [mm] | 75 mm |
Product description | Couplings and Bell Housings |
Product group | Accessories |
Pump shaft diameter [in] | 1.57 in |
Pump shaft diameter [mm] | 40 mm |
REACH Candidate List substances | No |
Type | Coupling and Bell Housing |
Type designation | Coupling and Bell Housing |
UL evaluated | Out of scope |