Coupling and Bell Housing
180Z0085
APP W HC 15-30; APP 21-46, Motor frame Size: IEC225, 1.57 in, 60 mm
APP W HC 15-30; APP 21-46, Motor frame Size: IEC225, 1.57 in, 60 mm
Gross weight | 14.876 Kilogram |
Net weight | 12.5 Kilogram |
Volume | 210.375 Liter |
EAN | 5715162678350 |
Gross weight | 14.876 Kilogram |
Net weight | 12.5 Kilogram |
Volume | 210.375 Liter |
EAN | 5715162678350 |
Application | Desalination |
CE evaluated | Out of scope |
Description | Coupling Kit IEC 225/Ø450/Ø60 |
For product |
APP W HC 15-30 APP 21-46 |
In scope of WEEE and contain batteries | No |
Motor frame Size | IEC225 |
Motor shaft diameter [in] | 2.36 in |
Motor shaft diameter [mm] | 60 mm |
Product description | Couplings and Bell Housings |
Product group | Accessories |
Pump shaft diameter [in] | 1.57 in |
Pump shaft diameter [mm] | 40 mm |
REACH Candidate List substances | No |
Type | Coupling and Bell Housing |
Type designation | Coupling and Bell Housing |
UL evaluated | Out of scope |
Application | Desalination |
CE evaluated | Out of scope |
Description | Coupling Kit IEC 225/Ø450/Ø60 |
For product |
APP W HC 15-30 APP 21-46 |
In scope of WEEE and contain batteries | No |
Motor frame Size | IEC225 |
Motor shaft diameter [in] | 2.36 in |
Motor shaft diameter [mm] | 60 mm |
Product description | Couplings and Bell Housings |
Product group | Accessories |
Pump shaft diameter [in] | 1.57 in |
Pump shaft diameter [mm] | 40 mm |
REACH Candidate List substances | No |
Type | Coupling and Bell Housing |
Type designation | Coupling and Bell Housing |
UL evaluated | Out of scope |