Pump connection
180Z0061
Hose tail 3" with 3" victualic, low pressure., Operating pressure [barg] [Max]: 10, Length [mm]: 116, 89.00 mm
Hose tail 3" with 3" victualic, low pressure., Operating pressure [barg] [Max]: 10, Length [mm]: 116, 89.00 mm
Gross weight | 1.56 Kilogram |
Net weight | 0.3 Kilogram |
Volume | 5.88 Liter |
EAN | 5715162677704 |
Gross weight | 1.56 Kilogram |
Net weight | 0.3 Kilogram |
Volume | 5.88 Liter |
EAN | 5715162677704 |
Body material | Super Duplex |
CE evaluated | Out of scope |
Contain batteries | No |
Description | Hose tail 3" with 3" victualic, low pressure. |
For hose size | 3.0 in |
Length [in] | 4.57 in |
Length [mm] | 116 mm |
Operating pressure [barg] [Max] | 10 barg |
Operating pressure [psig] [Max] | 145 psig |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
To be used for | APP 21-30 |
Type | Pump connection |
Type designation | Pump connection |
UL evaluated | Out of scope |
Victaulic [in] | 3 in |
Victaulic [mm] | 89 mm |
Body material | Super Duplex |
CE evaluated | Out of scope |
Contain batteries | No |
Description | Hose tail 3" with 3" victualic, low pressure. |
For hose size | 3.0 in |
Length [in] | 4.57 in |
Length [mm] | 116 mm |
Operating pressure [barg] [Max] | 10 barg |
Operating pressure [psig] [Max] | 145 psig |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
To be used for | APP 21-30 |
Type | Pump connection |
Type designation | Pump connection |
UL evaluated | Out of scope |
Victaulic [in] | 3 in |
Victaulic [mm] | 89 mm |