Anti drip water mist nozzle adapter

180Z0022

Nozzle/house material: AISI 303

Product details

Gross weight 0.02 Kilogram
Net weight 0.015 Kilogram
Volume 0.004 Liter
EAN 5715162682111

 

CE evaluated Out of scope
Description 12/24 UNC 2B to Ø12 mm / 0.47 in pipe
In scope of WEEE and contain batteries No
Nozzle/house material AISI 303
Product description Nozzles
Product group Accessories
REACH Candidate List substances No
Type Nozzle
Type designation Anti drip water mist nozzle adapter
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality