Water mist nozzle adapter

180Z0009

Nozzle/house material: AISI316 / 430, Nozzle thread: M13 × 1 mm

Product details

Gross weight 0.036 Kilogram
Net weight 0.02 Kilogram
EAN 5715162681978

 

CE evaluated Out of scope
Description M13 × 1 to 12 mm pipe
In scope of WEEE and contain batteries No
Nozzle thread M13 × 1 mm
Nozzle/house material AISI316 / 430
Product description Nozzles
Product group Accessories
REACH Candidate List substances No
Type Nozzle
Type designation Water mist nozzle adapter
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality