Manually operated valves, VOH 30 M
180H0141
Flow [gpm] [Max]: 7.900, Flow [l/min] [Max]: 30.00, port connection: G 3/8 in
Flow [gpm] [Max]: 7.900, Flow [l/min] [Max]: 30.00, port connection: G 3/8 in
Gross weight | 1.317 Kilogram |
Net weight | 1.228 Kilogram |
Volume | 1.66 Liter |
EAN | 5715162675502 |
Gross weight | 1.317 Kilogram |
Net weight | 1.228 Kilogram |
Volume | 1.66 Liter |
EAN | 5715162675502 |
Body material | AISI 304 |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Connection standard | BSP |
Contain batteries | No |
Description | VOH 30M THROTTLE VALVE |
Flow [gpm] [Max] | 7.9 gal/min |
Flow [l/min] [Max] | 30 l/min |
Inlet connection size [in] | 3/8 in |
Media temperature [°C] [Max] | 80 °C |
Media temperature [°C] [Min] | 2 °C |
Operating pressure [barg] [Max] | 140 barg |
Operating pressure [psig] [Max] | 2030 psig |
Outlet connection size [in] | 3/8 in |
port connection | G 3/8 in |
Product description | Manually operated valves |
Product group | Valve |
REACH Candidate List substances | No |
Type | VOH M |
Type designation | VOH 30 M |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Body material | AISI 304 |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Connection standard | BSP |
Contain batteries | No |
Description | VOH 30M THROTTLE VALVE |
Flow [gpm] [Max] | 7.9 gal/min |
Flow [l/min] [Max] | 30 l/min |
Inlet connection size [in] | 3/8 in |
Media temperature [°C] [Max] | 80 °C |
Media temperature [°C] [Min] | 2 °C |
Operating pressure [barg] [Max] | 140 barg |
Operating pressure [psig] [Max] | 2030 psig |
Outlet connection size [in] | 3/8 in |
port connection | G 3/8 in |
Product description | Manually operated valves |
Product group | Valve |
REACH Candidate List substances | No |
Type | VOH M |
Type designation | VOH 30 M |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |