Power Pack valve, VPH 15 E NC
180G0044
Operating pressure [barg] [Max]: 210, Operating pressure [psig] [Max]: 3050
Operating pressure [barg] [Max]: 210, Operating pressure [psig] [Max]: 3050
Gross weight | 3.388 Kilogram |
Net weight | 3 Kilogram |
Volume | 1.989 Liter |
EAN | 5715162674635 |
Gross weight | 3.388 Kilogram |
Net weight | 3 Kilogram |
Volume | 1.989 Liter |
EAN | 5715162674635 |
Body material | AISI 304 |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Connection standard | BSP |
Contain batteries | No |
Description | VPH15E NC, 45-210 BAR |
Flow [gpm] | 4 gal/min |
Flow [gpm] [Max] | 5.2 gal/min |
Flow [l/min] | 15 l/min |
Flow [l/min] [Max] | 20 l/min |
Function | NC |
Inlet connection size [in] | 3/8 in |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | -30 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | -22 °F |
Operating pressure [barg] [Max] | 210 barg |
Operating pressure [barg] [Min] | 45 barg |
Operating pressure [psig] [Max] | 3050 psig |
Operating pressure [psig] [Min] | 650 psig |
Outlet connection size [in] | 3/8 in |
Product description | Power Pack valve |
Product group | Valve |
Type | VPH |
Type designation | VPH 15 E NC |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Body material | AISI 304 |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Connection standard | BSP |
Contain batteries | No |
Description | VPH15E NC, 45-210 BAR |
Flow [gpm] | 4 gal/min |
Flow [gpm] [Max] | 5.2 gal/min |
Flow [l/min] | 15 l/min |
Flow [l/min] [Max] | 20 l/min |
Function | NC |
Inlet connection size [in] | 3/8 in |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | -30 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | -22 °F |
Operating pressure [barg] [Max] | 210 barg |
Operating pressure [barg] [Min] | 45 barg |
Operating pressure [psig] [Max] | 3050 psig |
Operating pressure [psig] [Min] | 650 psig |
Outlet connection size [in] | 3/8 in |
Product description | Power Pack valve |
Product group | Valve |
Type | VPH |
Type designation | VPH 15 E NC |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |