Pressure operated valves, VRH 5 CA 30-120 bar
180G0033
Flow [l/min] [Max]: 5.00, Flow [gpm] [Max]: 1.300, 25 barg - 100 barg, 362 psig - 1450 psig
Flow [l/min] [Max]: 5.00, Flow [gpm] [Max]: 1.300, 25 barg - 100 barg, 362 psig - 1450 psig
Gross weight | 0.337 Kilogram |
Net weight | 0.311 Kilogram |
Volume | 0.423 Liter |
EAN | 5715162674284 |
Gross weight | 0.337 Kilogram |
Net weight | 0.311 Kilogram |
Volume | 0.423 Liter |
EAN | 5715162674284 |
Body material | AISI 304 |
Connection standard | BSP |
Description | VRH5CA Cartridge |
Flow [gpm] [Max] | 1.3 gal/min |
Flow [l/min] [Max] | 5 l/min |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 3/8 in |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°F] [Max] | 122 °F |
Operating pressure [barg] [Max] | 100 barg |
Operating pressure [barg] [Min] | 25 barg |
Operating pressure [psig] [Max] | 1450 psig |
Operating pressure [psig] [Min] | 362 psig |
Outlet connection size [in] | 3/8 in |
Product description | Pressure operated valves |
Product group | Valve |
REACH Candidate List substances | No |
Type | VRH 5 |
Type designation | VRH 5 CA 30-120 bar |
Body material | AISI 304 |
Connection standard | BSP |
Description | VRH5CA Cartridge |
Flow [gpm] [Max] | 1.3 gal/min |
Flow [l/min] [Max] | 5 l/min |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 3/8 in |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°F] [Max] | 122 °F |
Operating pressure [barg] [Max] | 100 barg |
Operating pressure [barg] [Min] | 25 barg |
Operating pressure [psig] [Max] | 1450 psig |
Operating pressure [psig] [Min] | 362 psig |
Outlet connection size [in] | 3/8 in |
Product description | Pressure operated valves |
Product group | Valve |
REACH Candidate List substances | No |
Type | VRH 5 |
Type designation | VRH 5 CA 30-120 bar |