Pressure operated valves, VRH 30 CA 25-140 bar
180G0032
Flow [l/min] [Max]: 30.00, Flow [gpm] [Max]: 7.900, 25 barg - 140 barg, 362 psig - 2030 psig
Flow [l/min] [Max]: 30.00, Flow [gpm] [Max]: 7.900, 25 barg - 140 barg, 362 psig - 2030 psig
Gross weight | 0.333 Kilogram |
Net weight | 0.307 Kilogram |
Volume | 0.41 Liter |
EAN | 5715162676479 |
Gross weight | 0.333 Kilogram |
Net weight | 0.307 Kilogram |
Volume | 0.41 Liter |
EAN | 5715162676479 |
Body material | AISI 304 |
CE evaluated | Out of scope |
Connection standard | BSP |
Contain batteries | No |
Description | VRH30CA Cartridge |
Flow [gpm] [Max] | 7.9 gal/min |
Flow [l/min] [Max] | 30 l/min |
Inlet connection size [in] | 3/8 in |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°F] [Max] | 122 °F |
Operating pressure [barg] [Max] | 140 barg |
Operating pressure [barg] [Min] | 25 barg |
Operating pressure [psig] [Max] | 2030 psig |
Operating pressure [psig] [Min] | 362 psig |
Outlet connection size [in] | 3/8 in |
Product description | Pressure operated valves |
Product group | Valve |
REACH Candidate List substances | No |
Type | VRH 30 |
Type designation | VRH 30 CA 25-140 bar |
UL evaluated | Out of scope |
Body material | AISI 304 |
CE evaluated | Out of scope |
Connection standard | BSP |
Contain batteries | No |
Description | VRH30CA Cartridge |
Flow [gpm] [Max] | 7.9 gal/min |
Flow [l/min] [Max] | 30 l/min |
Inlet connection size [in] | 3/8 in |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°F] [Max] | 122 °F |
Operating pressure [barg] [Max] | 140 barg |
Operating pressure [barg] [Min] | 25 barg |
Operating pressure [psig] [Max] | 2030 psig |
Operating pressure [psig] [Min] | 362 psig |
Outlet connection size [in] | 3/8 in |
Product description | Pressure operated valves |
Product group | Valve |
REACH Candidate List substances | No |
Type | VRH 30 |
Type designation | VRH 30 CA 25-140 bar |
UL evaluated | Out of scope |