Pressure operated valves, VRH 30 25-140 bar
180G0030
Flow [l/min] [Max]: 30.00, Flow [gpm] [Max]: 7.900, 25 barg - 140 barg, 362 psig - 2030 psig
Flow [l/min] [Max]: 30.00, Flow [gpm] [Max]: 7.900, 25 barg - 140 barg, 362 psig - 2030 psig
Gross weight | 0.614 Kilogram |
Net weight | 0.5 Kilogram |
Volume | 0.47 Liter |
EAN | 5715162673010 |
Gross weight | 0.614 Kilogram |
Net weight | 0.5 Kilogram |
Volume | 0.47 Liter |
EAN | 5715162673010 |
Body material | AISI 304 |
CE evaluated | Out of scope |
Connection standard | BSP |
Description | VRH 30 25-140 BAR PRESSURE REL |
Flow [gpm] [Max] | 7.9 gal/min |
Flow [l/min] [Max] | 30 l/min |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 3/8 in |
Media temperature [°C] [Max] | 50 °C |
Operating pressure [barg] [Max] | 140 barg |
Operating pressure [barg] [Min] | 25 barg |
Operating pressure [psig] [Max] | 2030 psig |
Operating pressure [psig] [Min] | 362 psig |
Outlet connection size [in] | 3/8 in |
Product description | Pressure operated valves |
Product group | Valve |
REACH Candidate List substances | No |
Type | VRH 30 |
Type designation | VRH 30 25-140 bar |
UL evaluated | Out of scope |
Body material | AISI 304 |
CE evaluated | Out of scope |
Connection standard | BSP |
Description | VRH 30 25-140 BAR PRESSURE REL |
Flow [gpm] [Max] | 7.9 gal/min |
Flow [l/min] [Max] | 30 l/min |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 3/8 in |
Media temperature [°C] [Max] | 50 °C |
Operating pressure [barg] [Max] | 140 barg |
Operating pressure [barg] [Min] | 25 barg |
Operating pressure [psig] [Max] | 2030 psig |
Operating pressure [psig] [Min] | 362 psig |
Outlet connection size [in] | 3/8 in |
Product description | Pressure operated valves |
Product group | Valve |
REACH Candidate List substances | No |
Type | VRH 30 |
Type designation | VRH 30 25-140 bar |
UL evaluated | Out of scope |