Pressure operated valves, VRH 120 80-140 bar
180G0021
Flow [l/min] [Max]: 120.00, Flow [gpm] [Max]: 31.700, 80 barg - 140 barg, 1160 psig - 2030 psig
Flow [l/min] [Max]: 120.00, Flow [gpm] [Max]: 31.700, 80 barg - 140 barg, 1160 psig - 2030 psig
Gross weight | 3.336 Kilogram |
Net weight | 3.183 Kilogram |
Volume | 2.959 Liter |
EAN | 5715162672518 |
Gross weight | 3.336 Kilogram |
Net weight | 3.183 Kilogram |
Volume | 2.959 Liter |
EAN | 5715162672518 |
Body material | AISI 304 |
Connection standard | BSP |
Description | VRH 120 80-140 BAR PRESSURE REL |
Flow [gpm] [Max] | 31.7 gal/min |
Flow [l/min] [Max] | 120 l/min |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 3/4 in |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°F] [Max] | 122 °F |
Operating pressure [barg] [Max] | 140 barg |
Operating pressure [barg] [Min] | 80 barg |
Operating pressure [psig] [Max] | 2030 psig |
Operating pressure [psig] [Min] | 1160 psig |
Outlet connection size [in] | 3/4 in |
Product description | Pressure operated valves |
Product group | Valve |
REACH Candidate List substances | No |
Type | VRH 120 |
Type designation | VRH 120 80-140 bar |
Body material | AISI 304 |
Connection standard | BSP |
Description | VRH 120 80-140 BAR PRESSURE REL |
Flow [gpm] [Max] | 31.7 gal/min |
Flow [l/min] [Max] | 120 l/min |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 3/4 in |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°F] [Max] | 122 °F |
Operating pressure [barg] [Max] | 140 barg |
Operating pressure [barg] [Min] | 80 barg |
Operating pressure [psig] [Max] | 2030 psig |
Operating pressure [psig] [Min] | 1160 psig |
Outlet connection size [in] | 3/4 in |
Product description | Pressure operated valves |
Product group | Valve |
REACH Candidate List substances | No |
Type | VRH 120 |
Type designation | VRH 120 80-140 bar |