Pressure operated valves, VRH 60 80-140 bar
180G0003
Flow [l/min] [Max]: 60.00, Flow [gpm] [Max]: 15.800, 80 barg - 140 barg, 1160 psig - 2030 psig
Flow [l/min] [Max]: 60.00, Flow [gpm] [Max]: 15.800, 80 barg - 140 barg, 1160 psig - 2030 psig
Gross weight | 1.248 Kilogram |
Net weight | 1.2 Kilogram |
Volume | 0.904 Liter |
EAN | 5715162673591 |
Gross weight | 1.248 Kilogram |
Net weight | 1.2 Kilogram |
Volume | 0.904 Liter |
EAN | 5715162673591 |
Body material | AISI 304 |
Connection standard | BSP |
Description | VRH60 80/140 BAR PRESSURE REL |
Flow [gpm] [Max] | 15.8 gal/min |
Flow [l/min] [Max] | 60 l/min |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1/2 in |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°F] [Max] | 122 °F |
Operating pressure [barg] [Max] | 140 barg |
Operating pressure [barg] [Min] | 80 barg |
Operating pressure [psig] [Max] | 2030 psig |
Operating pressure [psig] [Min] | 1160 psig |
Outlet connection size [in] | 1/2 in |
Product description | Pressure operated valves |
Product group | Valve |
REACH Candidate List substances | No |
Type | VRH 60 |
Type designation | VRH 60 80-140 bar |
Body material | AISI 304 |
Connection standard | BSP |
Description | VRH60 80/140 BAR PRESSURE REL |
Flow [gpm] [Max] | 15.8 gal/min |
Flow [l/min] [Max] | 60 l/min |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1/2 in |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°F] [Max] | 122 °F |
Operating pressure [barg] [Max] | 140 barg |
Operating pressure [barg] [Min] | 80 barg |
Operating pressure [psig] [Max] | 2030 psig |
Operating pressure [psig] [Min] | 1160 psig |
Outlet connection size [in] | 1/2 in |
Product description | Pressure operated valves |
Product group | Valve |
REACH Candidate List substances | No |
Type | VRH 60 |
Type designation | VRH 60 80-140 bar |