Energy Recovery Device, APM 1.0
180F1001
Flow [l/min] [Max]: 18.60, Flow [m³/h] [Max]: 1.10, Flow [gpm] [Max]: 4.900, Speed [rpm] [Max]: 3450, Allowable working torque [Nm] [Max]: 6, Allowable working torque [lbf·ft] [Max]: 4
Flow [l/min] [Max]: 18.60, Flow [m³/h] [Max]: 1.10, Flow [gpm] [Max]: 4.900, Speed [rpm] [Max]: 3450, Allowable working torque [Nm] [Max]: 6, Allowable working torque [lbf·ft] [Max]: 4
Gross weight | 5.649 Kilogram |
Net weight | 4.5 Kilogram |
Volume | 5.754 Liter |
EAN | 5715162670217 |
Gross weight | 5.649 Kilogram |
Net weight | 4.5 Kilogram |
Volume | 5.754 Liter |
EAN | 5715162670217 |
Allowable working torque [lbf·ft] [Max] | 4 lbf∙ft |
Allowable working torque [Nm] [Max] | 6 N-m |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Body material | Duplex |
CE evaluated | Out of scope |
Contain batteries | No |
Description | APM 1.0 (5.3 CCM) |
Direction | CCW |
Displacement [cm³/rev] | 5.08 cm³/rev |
Displacement [in³/rev] | 0.31 in³/rev |
Drain connection size (metric) | M6 |
Drain connection standard | Metric |
Drain connection type | Thread |
Flow [gpm] [Max] | 4.9 gal/min |
Flow [l/min] [Max] | 18.6 l/min |
Flow [m³/h] [Max] | 1.1 m³/h |
Inlet connection size [in] | 1/2 in |
Inlet connection standard | BSPP |
Inlet connection type | Thread |
Inlet pressure [barg] [Max] | 80 barg |
Inlet pressure [barg] [Min] | 10 barg |
Inlet pressure [psig] [Max] | 1160 psig |
Inlet pressure [psig] [Min] | 145 psig |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 36 °F |
Outlet connection size [in] | 1/2 in |
Outlet connection standard | BSPP |
Outlet connection type | Thread |
Outlet pressure [barg] [Max] | 5 barg |
Outlet pressure [barg] [Min] | 1 barg |
Outlet pressure [psig] [Max] | 72 psig |
Outlet pressure [psig] [Min] | 8 psig |
Outside dimensions of packaging LxWxH [in] | 10,7x5,9x5,6 |
Outside dimensions of packaging LxWxH [mm] | 274x151x139 |
Product description | APM |
Product group | Energy Recovery Device |
Rated power [HP] | 2.8 |
Rated power [kW] | 2.1 kW |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 74 dBA |
Speed [rpm] [Max] | 3450 rpm |
Speed [rpm] [Min] | 700 rpm |
Type | APM 0.8-1.2 |
Type designation | APM 1.0 |
UL evaluated | Out of scope |
Allowable working torque [lbf·ft] [Max] | 4 lbf∙ft |
Allowable working torque [Nm] [Max] | 6 N-m |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Body material | Duplex |
CE evaluated | Out of scope |
Contain batteries | No |
Description | APM 1.0 (5.3 CCM) |
Direction | CCW |
Displacement [cm³/rev] | 5.08 cm³/rev |
Displacement [in³/rev] | 0.31 in³/rev |
Drain connection size (metric) | M6 |
Drain connection standard | Metric |
Drain connection type | Thread |
Flow [gpm] [Max] | 4.9 gal/min |
Flow [l/min] [Max] | 18.6 l/min |
Flow [m³/h] [Max] | 1.1 m³/h |
Inlet connection size [in] | 1/2 in |
Inlet connection standard | BSPP |
Inlet connection type | Thread |
Inlet pressure [barg] [Max] | 80 barg |
Inlet pressure [barg] [Min] | 10 barg |
Inlet pressure [psig] [Max] | 1160 psig |
Inlet pressure [psig] [Min] | 145 psig |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 36 °F |
Outlet connection size [in] | 1/2 in |
Outlet connection standard | BSPP |
Outlet connection type | Thread |
Outlet pressure [barg] [Max] | 5 barg |
Outlet pressure [barg] [Min] | 1 barg |
Outlet pressure [psig] [Max] | 72 psig |
Outlet pressure [psig] [Min] | 8 psig |
Outside dimensions of packaging LxWxH [in] | 10,7x5,9x5,6 |
Outside dimensions of packaging LxWxH [mm] | 274x151x139 |
Product description | APM |
Product group | Energy Recovery Device |
Rated power [HP] | 2.8 |
Rated power [kW] | 2.1 kW |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 74 dBA |
Speed [rpm] [Max] | 3450 rpm |
Speed [rpm] [Min] | 700 rpm |
Type | APM 0.8-1.2 |
Type designation | APM 1.0 |
UL evaluated | Out of scope |