Hydraulic motor, MAH 12.5 CCW
180F0004
Rated power [kW]: 7.8, Speed [rpm] [Min]: 300, Speed [rpm] [Max]: 4000, 13 N-m
Rated power [kW]: 7.8, Speed [rpm] [Min]: 300, Speed [rpm] [Max]: 4000, 13 N-m
Gross weight | 6.448 Kilogram |
Net weight | 6.207 Kilogram |
Volume | 5.589 Liter |
EAN | 5715162670569 |
Gross weight | 6.448 Kilogram |
Net weight | 6.207 Kilogram |
Volume | 5.589 Liter |
EAN | 5715162670569 |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
CE evaluated | Out of scope |
Contain batteries | No |
Description | MAH 12.5 CCW AXIAL PISTON MOTOR |
Drain connection size [in] | 1/4 in |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 3 °C |
Product description | Hydraulic motors |
Product group | Hydraulic motor |
Rated power [kW] | 7.8 kW |
REACH Candidate List substances | No |
Speed [rpm] [Max] | 4000 rpm |
Speed [rpm] [Min] | 300 rpm |
Starting torque at max pressure [Nm] | 13 N-m |
Type | MAH 10-12.5 |
Type designation | MAH 12.5 CCW |
UL evaluated | Out of scope |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
CE evaluated | Out of scope |
Contain batteries | No |
Description | MAH 12.5 CCW AXIAL PISTON MOTOR |
Drain connection size [in] | 1/4 in |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 3 °C |
Product description | Hydraulic motors |
Product group | Hydraulic motor |
Rated power [kW] | 7.8 kW |
REACH Candidate List substances | No |
Speed [rpm] [Max] | 4000 rpm |
Speed [rpm] [Min] | 300 rpm |
Starting torque at max pressure [Nm] | 13 N-m |
Type | MAH 10-12.5 |
Type designation | MAH 12.5 CCW |
UL evaluated | Out of scope |