APP pumps, APP 92/1780
180B7810
Flow [gpm] [Max]: 405, Flow [l/min] [Max]: 1533.3, Outlet pressure [barg] [Max]: 70, Outlet pressure [psig] [Max]: 1015, Speed [rpm] [Max]: 1780, Speed [rpm] [Min]: 700, ATEX compliance: No
Flow [gpm] [Max]: 405, Flow [l/min] [Max]: 1533.3, Outlet pressure [barg] [Max]: 70, Outlet pressure [psig] [Max]: 1015, Speed [rpm] [Max]: 1780, Speed [rpm] [Min]: 700, ATEX compliance: No
Gross weight | 211 Kilogram |
Net weight | 179.822 Kilogram |
Volume | 191.565 Liter |
EAN | 5715162670439 |
Gross weight | 211 Kilogram |
Net weight | 179.822 Kilogram |
Volume | 191.565 Liter |
EAN | 5715162670439 |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Approval | CE |
ATEX compliance | No |
Body material | Duplex |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Country of origin | Denmark |
Description | Pump for sea- or brackish water |
Displacement [cm³/rev] | 888 cm³/rev |
Displacement [in³/rev] | 54.2 in³/rev |
Drain connection size [in] | 1/4 in |
Drain connection standard | BSPP |
Drain connection type | Thread |
EU RoHS compliance | Out of scope |
Flow [gpm] [Max] | 405 gal/min |
Flow [gpm] [Min] | 158 gal/min |
Flow [l/min] [Max] | 1533.3 l/min |
Flow [l/min] [Min] | 600 l/min |
Flow [m³/h] [Max] | 92 m³/h |
Flow [m³/h] [Min] | 36 m³/h |
Inlet connection size [in] | 3 in |
Inlet connection standard | Flange |
Inlet connection type | Flange |
Inlet pressure [barg] [Max] | 5 barg |
Inlet pressure [barg] [Min] | 3.5 barg |
Inlet pressure [psig] [Max] | 72.5 psig |
Inlet pressure [psig] [Min] | 50 psig |
Inlet pressure peak [barg] [Max] | 10 barg |
Inlet pressure peak [psig] [Max] | 145 psig |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 36 °F |
Outlet connection size [in] | 3 in |
Outlet connection standard | Flange |
Outlet connection type | Flange |
Outlet pressure [barg] [Max] | 70 barg |
Outlet pressure [barg] [Min] | 30 barg |
Outlet pressure [psig] [Max] | 1015 psig |
Outlet pressure [psig] [Min] | 435 psig |
Outside dimensions of packaging LxWxH [in] | 35,2x16,7x19,5 |
Outside dimensions of packaging LxWxH [mm] | 897x426x496 |
Product description | APP pumps |
Product group | Pump |
REACH Candidate List substances | No |
Seal Material | NBR |
Speed [rpm] [Max] | 1780 rpm |
Speed [rpm] [Min] | 700 rpm |
Speed continuous [rpm] [Min] | 700 rpm |
Type | APP 53-92 |
Type designation | APP 92/1780 |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Approval | CE |
ATEX compliance | No |
Body material | Duplex |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Country of origin | Denmark |
Description | Pump for sea- or brackish water |
Displacement [cm³/rev] | 888 cm³/rev |
Displacement [in³/rev] | 54.2 in³/rev |
Drain connection size [in] | 1/4 in |
Drain connection standard | BSPP |
Drain connection type | Thread |
EU RoHS compliance | Out of scope |
Flow [gpm] [Max] | 405 gal/min |
Flow [gpm] [Min] | 158 gal/min |
Flow [l/min] [Max] | 1533.3 l/min |
Flow [l/min] [Min] | 600 l/min |
Flow [m³/h] [Max] | 92 m³/h |
Flow [m³/h] [Min] | 36 m³/h |
Inlet connection size [in] | 3 in |
Inlet connection standard | Flange |
Inlet connection type | Flange |
Inlet pressure [barg] [Max] | 5 barg |
Inlet pressure [barg] [Min] | 3.5 barg |
Inlet pressure [psig] [Max] | 72.5 psig |
Inlet pressure [psig] [Min] | 50 psig |
Inlet pressure peak [barg] [Max] | 10 barg |
Inlet pressure peak [psig] [Max] | 145 psig |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 36 °F |
Outlet connection size [in] | 3 in |
Outlet connection standard | Flange |
Outlet connection type | Flange |
Outlet pressure [barg] [Max] | 70 barg |
Outlet pressure [barg] [Min] | 30 barg |
Outlet pressure [psig] [Max] | 1015 psig |
Outlet pressure [psig] [Min] | 435 psig |
Outside dimensions of packaging LxWxH [in] | 35,2x16,7x19,5 |
Outside dimensions of packaging LxWxH [mm] | 897x426x496 |
Product description | APP pumps |
Product group | Pump |
REACH Candidate List substances | No |
Seal Material | NBR |
Speed [rpm] [Max] | 1780 rpm |
Speed [rpm] [Min] | 700 rpm |
Speed continuous [rpm] [Min] | 700 rpm |
Type | APP 53-92 |
Type designation | APP 92/1780 |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |