PAHT G pumps, PAHT G 256
180B6090
Flow [gpm] [Max]: 59.9, Flow [l/min] [Max]: 294.4, Outlet pressure [barg] [Max]: 120, Outlet pressure [psig] [Max]: 1740, Speed [rpm] [Max]: 1250, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
Flow [gpm] [Max]: 59.9, Flow [l/min] [Max]: 294.4, Outlet pressure [barg] [Max]: 120, Outlet pressure [psig] [Max]: 1740, Speed [rpm] [Max]: 1250, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
Gross weight | 120 Kilogram |
Net weight | 103 Kilogram |
Volume | 92.863 Liter |
EAN | 5715162669358 |
Gross weight | 120 Kilogram |
Net weight | 103 Kilogram |
Volume | 92.863 Liter |
EAN | 5715162669358 |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Approval | CE |
ATEX compliance | No |
Body material | AISI 316 |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Country of origin | Denmark |
Description | Pump for ultra pure water |
Displacement [cm³/rev] | 256 cm³/rev |
Displacement [in³/rev] | 15.6 in³/rev |
Drain connection size [in] | 1/4 in |
Drain connection standard | BSPP |
Drain connection type | Thread |
EU RoHS compliance | Out of scope |
Flow [gpm] [Max] | 59.9 gal/min |
Flow [gpm] [Min] | 23.3 gal/min |
Flow [l/min] [Max] | 294.4 l/min |
Flow [l/min] [Min] | 89.6 l/min |
Inlet connection size (metric) | M60 |
Inlet connection standard | Metric |
Inlet connection type | Thread |
Inlet pressure [barg] [Max] | 6 barg |
Inlet pressure [barg] [Min] | 2 barg |
Inlet pressure [psig] [Max] | 87 psig |
Inlet pressure [psig] [Min] | 29 psig |
Inlet pressure peak [barg] [Max] | 10 barg |
Inlet pressure peak [psig] [Max] | 145 psig |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 36 °F |
Outlet connection size (metric) | M60 |
Outlet connection standard | Metric |
Outlet connection type | Thread |
Outlet pressure [barg] [Max] | 120 barg |
Outlet pressure [barg] [Min] | 30 barg |
Outlet pressure [psig] [Max] | 1740 psig |
Outlet pressure [psig] [Min] | 435 psig |
Outside dimensions of packaging LxWxH [in] | 22x13,2x18,3 |
Outside dimensions of packaging LxWxH [mm] | 562x336x466 |
Product description | PAHT G pumps |
Product group | Pump |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Spare parts PAHT G 256/308 |
Sound pressure level [dB(A)] | 82 dBA |
Speed [rpm] [Max] | 1250 rpm |
Speed [rpm] [Min] | 450 rpm |
Speed continuous [rpm] [Min] | 700 rpm |
Type | PAHT G 256-308 |
Type designation | PAHT G 256 |
UL evaluated | Out of scope |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Approval | CE |
ATEX compliance | No |
Body material | AISI 316 |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Country of origin | Denmark |
Description | Pump for ultra pure water |
Displacement [cm³/rev] | 256 cm³/rev |
Displacement [in³/rev] | 15.6 in³/rev |
Drain connection size [in] | 1/4 in |
Drain connection standard | BSPP |
Drain connection type | Thread |
EU RoHS compliance | Out of scope |
Flow [gpm] [Max] | 59.9 gal/min |
Flow [gpm] [Min] | 23.3 gal/min |
Flow [l/min] [Max] | 294.4 l/min |
Flow [l/min] [Min] | 89.6 l/min |
Inlet connection size (metric) | M60 |
Inlet connection standard | Metric |
Inlet connection type | Thread |
Inlet pressure [barg] [Max] | 6 barg |
Inlet pressure [barg] [Min] | 2 barg |
Inlet pressure [psig] [Max] | 87 psig |
Inlet pressure [psig] [Min] | 29 psig |
Inlet pressure peak [barg] [Max] | 10 barg |
Inlet pressure peak [psig] [Max] | 145 psig |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 36 °F |
Outlet connection size (metric) | M60 |
Outlet connection standard | Metric |
Outlet connection type | Thread |
Outlet pressure [barg] [Max] | 120 barg |
Outlet pressure [barg] [Min] | 30 barg |
Outlet pressure [psig] [Max] | 1740 psig |
Outlet pressure [psig] [Min] | 435 psig |
Outside dimensions of packaging LxWxH [in] | 22x13,2x18,3 |
Outside dimensions of packaging LxWxH [mm] | 562x336x466 |
Product description | PAHT G pumps |
Product group | Pump |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Spare parts PAHT G 256/308 |
Sound pressure level [dB(A)] | 82 dBA |
Speed [rpm] [Max] | 1250 rpm |
Speed [rpm] [Min] | 450 rpm |
Speed continuous [rpm] [Min] | 700 rpm |
Type | PAHT G 256-308 |
Type designation | PAHT G 256 |
UL evaluated | Out of scope |