APP pump with ceramic, APP 26/1500
180B5059
Flow [gpm] [Max]: 94.37, Flow [l/min] [Max]: 669.75, Outlet pressure [barg] [Max]: 60, Outlet pressure [psig] [Max]: 1015, Speed [rpm] [Max]: 1500, Speed [rpm] [Min]: 600, ATEX compliance: No
Flow [gpm] [Max]: 94.37, Flow [l/min] [Max]: 669.75, Outlet pressure [barg] [Max]: 60, Outlet pressure [psig] [Max]: 1015, Speed [rpm] [Max]: 1500, Speed [rpm] [Min]: 600, ATEX compliance: No
Gross weight | 130 Kilogram |
Net weight | 112 Kilogram |
Volume | 91.127 Liter |
EAN | 5715162786697 |
Gross weight | 130 Kilogram |
Net weight | 112 Kilogram |
Volume | 91.127 Liter |
EAN | 5715162786697 |
Approval | CE |
ATEX compliance | No |
CE evaluated | Yes |
Contain batteries | No |
Description | APP pump with ceramic |
Flow [gpm] [Max] | 94.37 gal/min |
Flow [l/min] [Max] | 669.75 l/min |
Flow [m³/h] [Max] | 26.79 m³/h |
Outlet pressure [barg] [Max] | 60 barg |
Outlet pressure [psig] [Max] | 1015 psig |
Product description | APP pump with ceramic |
Product group | Pump |
Speed [rpm] [Max] | 1500 rpm |
Speed [rpm] [Min] | 600 rpm |
Type | APP 21-38 |
Type designation | APP 26/1500 |
UL evaluated | Out of scope |
Approval | CE |
ATEX compliance | No |
CE evaluated | Yes |
Contain batteries | No |
Description | APP pump with ceramic |
Flow [gpm] [Max] | 94.37 gal/min |
Flow [l/min] [Max] | 669.75 l/min |
Flow [m³/h] [Max] | 26.79 m³/h |
Outlet pressure [barg] [Max] | 60 barg |
Outlet pressure [psig] [Max] | 1015 psig |
Product description | APP pump with ceramic |
Product group | Pump |
Speed [rpm] [Max] | 1500 rpm |
Speed [rpm] [Min] | 600 rpm |
Type | APP 21-38 |
Type designation | APP 26/1500 |
UL evaluated | Out of scope |