APP pump with ceramic, APP 21/1200
180B5056
Flow [gpm] [Max]: 94.070, Flow [l/min] [Max]: 296.60, Outlet pressure [barg] [Max]: 60, Outlet pressure [psig] [Max]: 1015, Speed [rpm] [Max]: 1200, Speed [rpm] [Min]: 600, ATEX compliance: No
Flow [gpm] [Max]: 94.070, Flow [l/min] [Max]: 296.60, Outlet pressure [barg] [Max]: 60, Outlet pressure [psig] [Max]: 1015, Speed [rpm] [Max]: 1200, Speed [rpm] [Min]: 600, ATEX compliance: No
Gross weight | 130 Kilogram |
Net weight | 112 Kilogram |
Volume | 91.127 Liter |
EAN | 5715162908990 |
Gross weight | 130 Kilogram |
Net weight | 112 Kilogram |
Volume | 91.127 Liter |
EAN | 5715162908990 |
Approval | CE |
ATEX compliance | No |
CE evaluated | Yes |
Description | APP pump with ceramic |
Flow [gpm] [Max] | 94.07 gal/min |
Flow [l/min] [Max] | 296.6 l/min |
Flow [m³/h] [Max] | 17.8 m³/h |
Outlet pressure [barg] [Max] | 60 barg |
Outlet pressure [psig] [Max] | 1015 psig |
Product description | APP pump with ceramic |
Product group | Pump |
Speed [rpm] [Max] | 1200 rpm |
Speed [rpm] [Min] | 600 rpm |
Type | APP 21-38 |
Type designation | APP 21/1200 |
UL evaluated | Out of scope |
Approval | CE |
ATEX compliance | No |
CE evaluated | Yes |
Description | APP pump with ceramic |
Flow [gpm] [Max] | 94.07 gal/min |
Flow [l/min] [Max] | 296.6 l/min |
Flow [m³/h] [Max] | 17.8 m³/h |
Outlet pressure [barg] [Max] | 60 barg |
Outlet pressure [psig] [Max] | 1015 psig |
Product description | APP pump with ceramic |
Product group | Pump |
Speed [rpm] [Max] | 1200 rpm |
Speed [rpm] [Min] | 600 rpm |
Type | APP 21-38 |
Type designation | APP 21/1200 |
UL evaluated | Out of scope |